??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23690.0012 Compact Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23690. - Compact Clamp
Bill of material
23690.0012 Compact Clamps
BESTNR
Ref. No.
23690.0012
D1
Thread
M12
D2
Thread
M8
SW
16 mm
H1
mm
Enter value for H1
mm
cm
inch
ft
H2
59 mm
H3
95 mm
S
max.
mm
Enter value for S
max.
mm
cm
inch
ft
L1
134 mm
L2
+1
70 mm
L3
50 mm
L4
13 mm
L5
10.0 mm
B
45 mm
AM
Starting torque max.
45 Nm
SK
Clamping force max.
15 kN
G
Weight
1813 g
Embedded user actions